Schmalz

  • NEW

Vacuum Units VH-OG LS

Suction rate 10, 21, 40, 63 and 100 m³/h

Go directly to the products

Maximum clamping force thanks to powerful vacuum pump with up to 98 % vacuum

Activatable energy-saving function enables potential savings of over 50 %

Quick emptying of the reservoir thanks to compressed air

Maximum safety thanks to vacuum and fill level monitoring, including visualization via LED rotating beacon light and signal tone. Additional overflow protection protects the pump from damage

Prepared interface for signal exchange with higher-level machine control

Available soon

With the vacuum units, Schmalz offers a complete unit with integrated pump, reservoir, filter, control, vacuum monitoring and energy-saving function.
The complete system is available in various variants with dry-running pump or oil-lubricated pump from september 2025.

  • Vacuum units VH-TR Start: Basic variant with dry-running vacuum pump
  • Vacuum units VH-OG Start: Basic variant with oil-lubricated vacuum pump
  • Vacuum units VH-TR Plus: Equipment variants with control, energy-saving function and dry-running vacuum pump
  • Vacuum units VH-OG Plus: Equipment variants with control, energy-saving function and oil-lubricated vacuum pump
  • Vacuum units VH-OG LS: Equipment variants with control, energy-saving function, liquid separator and oil-lubricated vacuum pump

Are you interested? For more information, please fill out our contact form.

Contact form
Design
  • Oil-lubricated vacuum pump (1) and control (2) with main switch, CEE plug connector (3) and potential-free contact (4) with release signal
  • Mobile reservoir (5) with integrated fill level monitoring and digital vacuum switch (6)
  • Vacuum connection incl. solids filter (7) to prevent dirt from entering the reservoir
  • Compressed air connection incl. pressure-reduction valve (8) for quick emptying of the liquid reservoir via the drain valve (9)
  • LED rotating beacon light (10) as visual process light
Technical Data
  • Mobile vacuum generation and monitoring
  • Suction rate 10, 21, 40, 63 and 100 m³/h
  • Max. vacuum: 98 %
  • Version: LS with oil-lubricated pump, intelligent system, cooling lubricant separation and recirculation via compressed air
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Suction rate (max.)
Reservoir volume
Labeling
Industry sector

1 - 5 from 5 results

  • NEW
VH-OG LS 100 100 MD

Part no.: 10.01.55.00029

Vacuum unit with vacuum pump and accumulator

ShapeLiquid separation
Design vacuum generatorOil-lubricated pump EVE-OG
Suction rate (max.)100 (m³/h)
Reservoir volume100 (l)
Width B617 (mm)
Height H959 (mm)
Max. vacuum-980 (mbar)
Functionmanual drain
  • NEW
VH-OG LS 63 100 MD

Part no.: 10.01.55.00028

Vacuum unit with vacuum pump and accumulator

ShapeLiquid separation
Design vacuum generatorOil-lubricated pump EVE-OG
Suction rate (max.)63 (m³/h)
Reservoir volume100 (l)
Width B617 (mm)
Height H957 (mm)
Max. vacuum-980 (mbar)
Functionmanual drain
  • NEW
VH-OG LS 40 50 MD

Part no.: 10.01.55.00027

Vacuum unit with vacuum pump and accumulator

ShapeLiquid separation
Design vacuum generatorOil-lubricated pump EVE-OG
Suction rate (max.)40 (m³/h)
Reservoir volume50 (l)
Width B457 (mm)
Height H929 (mm)
Max. vacuum-980 (mbar)
FunctionManual emptying
  • NEW
VH-OG LS 21 30 MD

Part no.: 10.01.55.00026

Vacuum unit with vacuum pump and accumulator

ShapeLiquid separation
Design vacuum generatorOil-lubricated pump EVE-OG
Suction rate (max.)21 (m³/h)
Reservoir volume30 (l)
Width B457 (mm)
Height H796 (mm)
Max. vacuum-980 (mbar)
FunctionManual emptying
  • NEW
VH-OG LS 10 30 MD

Part no.: 10.01.55.00025

Vacuum unit with vacuum pump and accumulator

ShapeLiquid separation
Design vacuum generatorOil-lubricated pump EVE-OG
Suction rate (max.)10 (m³/h)
Reservoir volume30 (l)
Width B457 (mm)
Height H796 (mm)
Max. vacuum-980 (mbar)
FunctionManual emptying

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart