Schmalz

Sealing Profiles DI-PROF

Dimensions from 4 x 6 mm to 30 x 25 mm

Go directly to the products

Sealing profiles in any desired length for the self-construction of suction cups in the required shape

High-strength two-component profile with glued-on sponge rubber or vulcanized-on foam rubber optimized for highly structured surfaces

Design
  • Robust and wear-resistant sealing profiles in various cross-sections
  • Profile 2K-MOS-20: sealing strip made of foam rubber, vulcanized to support strip (supporting and sealing section made of Chloroprene CR)
  • Profile 2K-SWG-20: sealing strip made of foam rubber, glued to support strip (supporting section NBR, sealing section natural rubber NK)
  • High-strength supporting-section material with profile on the sides for plugging into a corresponding supporting plate
Technical Data
  • Dimensions: 4 x 6 to 30 x 25 mm
  • Cross sections: 8 x 1 mm to 25 x 20 mm
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Width B
Height H
Product family
Industry sector

1 - 10 from 13 results

DI-PROF 4x6 MOS NK-20 HR

Part no.: 10.07.04.00054

Sealing section for construction of specific gripper solutions

Width B4 (mm)
Height H6 (mm)
Material typeMoosgummi
Sealing materialNatural Rubber NK
Material hardness [Shore A]20 (Shore A)
Formhalf-round
DI-PROF 4x13 NBR-60

Part no.: 10.07.04.00065

Sealing section for construction of specific gripper solutions

Width B4 (mm)
Height H13 (mm)
Sealing materialPerbunan NBR
Material hardness [Shore A]60 (Shore A)
DI-PROF 5.5x8 2K-MOS CR-20/60

Part no.: 10.01.01.10554

Sealing section for construction of specific gripper solutions

Width B5.5 (mm)
Height H8 (mm)
Sealing materialChloroprene CR
Material hardness [Shore A]20 (Shore A)
DI-PROF 6x8 MOS NK-20 HR

Part no.: 10.07.04.00014

Sealing section for construction of specific gripper solutions

Width B6 (mm)
Height H8 (mm)
Material typeMoosgummi
Sealing materialNatural Rubber NK
Material hardness [Shore A]20 (Shore A)
Formhalf-round
DI-PROF 8x14 MOS NK-20 DL

Part no.: 10.07.04.00012

Sealing section for construction of specific gripper solutions

Width B8 (mm)
Height H14 (mm)
Material typeMoosgummi
Sealing materialNatural Rubber NK
Material hardness [Shore A]20 (Shore A)
Formwith sealing lip
DI-PROF 9x9.7 2K-MOS CR-20/60

Part no.: 10.01.01.10527

Sealing section for construction of specific gripper solutions

Width B9 (mm)
Height H9.7 (mm)
Sealing materialChloroprene CR
Material hardness [Shore A]20 (Shore A)
DI-PROF 10x6 MOS EPDM-20

Part no.: 10.07.04.00006

Sealing section for construction of specific gripper solutions

Width B10 (mm)
Height H6 (mm)
Material typeMoosgummi
Sealing materialEPDM
Material hardness [Shore A]20 (Shore A)
DI-PROF 10x20 MOS EPDM-20 HR

Part no.: 10.07.04.00010

Sealing section for construction of specific gripper solutions

Width B10 (mm)
Height H20 (mm)
Material typeMoosgummi
Sealing materialEPDM
Material hardness [Shore A]20 (Shore A)
Formhalf-round
DI-PROF 11x23 MOS CR-20 DL

Part no.: 10.07.04.00015

Sealing section for construction of specific gripper solutions

Width B11 (mm)
Height H23 (mm)
Material typeMoosgummi
Sealing materialChloroprene CR
Material hardness [Shore A]20 (Shore A)
Formwith sealing lip
DI-PROF 12x17 MOS EPDM-20 HR

Part no.: 10.07.04.00011

Sealing section for construction of specific gripper solutions

Width B12 (mm)
Height H17 (mm)
Material typeMoosgummi
Sealing materialEPDM
Material hardness [Shore A]20 (Shore A)
Formhalf-round

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart