Electronic vacuum and pressure switch with optional display for exact measurements and digital signal output
NFC interface allows parameterization and reading of service and maintenance data via smartphone
Input and output of relevant process data via the controller thanks to IO-Link interface
Vacuum and pressure switch with innovative control via app
The electronic switches have a modular structure and can be easily integrated into the automation environment. Data and values can be read out and parameterized using the “Schmalz ControlRoom” app.
Design
- Switch with compact units in two designs: without display or with integrated display
- Robust fiberglass reinforced plastic housing
- Installation via stainless steel vacuum / compressed air connection and with optional additional mounting bracket
- Connectors 4-pin M8 or 4-pin M12
- Mode and switching point display using LEDs that are visible from all sides
Technical Data
- Electronic vacuum and pressure switch
- Measuring range: from -1 to 10 bar
- Switching function: PNP, NPN
Industries
- •Universal
Documentation
The matching documentation for this product is available in this section.
| Documents | Language |
|---|---|
| English |
Software
The matching software for this product is available in this section.
| Software | Language |
|---|---|
| English |
1 - 10 from 13 results

Part no.: 10.06.02.00567
Universal vacuum and pressure switch with IO-Link function
Industries: Universal
| Measuring range [bar] | -1,0 ... 0,0 bar |
| Electrical connection | Male connect M8, 4 pole |
| Indication | LED |
| Protection type IP | IP 65 |

Part no.: 10.06.02.00800
Universal vacuum and pressure switch with IO-Link function
Industries: Universal
| Measuring range [bar] | -1,0 ... 0,0 bar |
| Construction vacuum switch | Analog sensor |
| Electrical connection | Male connect M8, 4 pole |
| Indication | LED |
| Protection type IP | IP 65 |

Part no.: 10.06.02.00570
Universal vacuum and pressure switch with IO-Link function
Industries: Universal
| Measuring range [bar] | -1,0 ... 0,0 bar |
| Electrical connection | Male connect M12, 4 pol |
| Indication | LED |
| Protection type IP | IP 65 |

Part no.: 10.06.02.00577
Universal vacuum and pressure switch with IO-Link function
Industries: Universal
| Measuring range [bar] | -1,0 ... 0,0 bar |
| Construction vacuum switch | with display |
| Electrical connection | Male connect M8, 4 pole |
| Indication | 2xLED |
| Protection type IP | IP 65 |

Part no.: 10.06.02.00579
Universal vacuum and pressure switch with IO-Link function
Industries: Universal
| Measuring range [bar] | -1,0 ... 8,0 bar |
| Construction vacuum switch | with display |
| Electrical connection | Male connect M8, 4 pole |
| Indication | 2xLED |
| Protection type IP | IP 65 |





