ISDR 120x120x13.5 R 30/40
Part no.: 10.01.15.00353
Sealing frame
Length L | 120 (mm) |
Width B | 120 (mm) |
Height H | 13.5 (mm) |
Type | R 30/40 |
Design Data
Design Data

Attribute | Value |
---|---|
B | 120 mm |
H | 13.5 mm |
L | 120 mm |
Technical Data
Technical Data
Attribute | Value |
---|---|
Type | R 30/40 |
Documentation
Documentation