FMP-S-SW70 640 3R18 O20 G32
Part no.: 10.01.38.03432
Vacuum area gripping system for external vacuum generator, with flow resistors
Length L | 640 (mm) |
Width B | 130 (mm) |
Arrangement | 3R18 |
Shape fittings | Straight |
Outside diameter D | 32 (mm) |
Additional function area gripper | 1x control valve vacuum / blow-off |
Max. air consumption blow-off | 800 (l/min) |
Construction vacuum switch | PNP switching |
Weight | 3.5 (kg) |
Product family | FMP |
Design Data
Design Data

Attribute | Value |
---|---|
B | 130 mm |
B3 | 21.6 mm |
D | 32 mm |
H | 70 mm |
H1 | 111 mm |
H2 | 20 mm |
H3 | 7.7 mm |
H4 | 5.5 mm |
H5 | 41 mm |
L | 640 mm |
L2 | 600 mm |
L3 | 77 mm |
Y1 | 90 mm |
Valve type | SW |
Technical Data
Technical Data
Attribute | Value |
---|---|
Arrangement | 3R18 |
Number of suction cells | 99 |
Suction force at -250 mbar | 660 N |
Voltage | 24V - DC |
Additional function area gripper | 1x control valve vacuum / blow-off |
Weight | 3.5 kg |
Sealing element | Sealing Foam |
Required suction capacity for pu = -0.25 bar | 450 l/min |
Product family | FMP |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation