- NEW
- EFFICIENT
VH-TR Start 80 100
Part no.: 10.01.55.00005
Vacuum unit with vacuum pump and accumulator
| Shape | Start |
| Design vacuum generator | Dry-running pump EVE-TR |
| Suction rate (max.) | 80 (m³/h) |
| Reservoir volume | 100 (l) |
| Width B | 617 (mm) |
| Height H | 858 (mm) |
| Max. vacuum | -850 (mbar) |
| with | Filter |
| Voltage at 50 Hz | D230 V / Y400 V ±10 % |
| Voltage at 60 Hz | D265 V / Y460 V ±10 % |
Design Data
Design Data
| Attribute | Value |
|---|---|
| L | 823 mm |
| B | 617 mm |
| H | 858 mm |
| D | 38 mm |
| with | Filter |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Suction rate (max.) | 80 m³/h |
| Reservoir volume | 100 l |
| Max. vacuum | -850 mbar |
| Voltage at 50 Hz | D230 V / Y400 V ±10 % |
| Voltage at 60 Hz | D265 V / Y460 V ±10 % |
Documentation
Documentation








