Schmalz

Spare and Wear Parts VacuMaster Eco

Go directly to the products
Design
  • Suction plates, measuring devices
Technical Data
  • Wide range of spare and wear parts
  • Suction plates, measuring devices

Filter results

Industry sector
Product family

1 - 10 from 45 results

DR-SUF 160 NBR-60

Part no.: 10.01.01.14327

Sealing ring for suction plate SUF

Size160
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]60 (Shore A)
DR-SUF 125 NBR-60

Part no.: 10.01.01.14319

Sealing ring for suction plate SUF

Size125
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]60 (Shore A)
DR-SUF 210 NBR-60

Part no.: 10.01.01.13846

Sealing ring for suction plate SUF

Size210
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]60 (Shore A)
DR-SPU 125 NBR-55

Part no.: 10.01.01.01099

Sealing ring for suction plate SPU

Size125
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]55 (Shore A)
DR-SPU 160 NBR-55

Part no.: 10.01.01.01111

Sealing ring for suction plate SPU

Size160
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]55 (Shore A)
DR-SPU 250 NBR-55 B

Part no.: 10.01.01.10579

Sealing ring for suction plate SPU

Size250
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]55 (Shore A)
DR-SPU 210 NBR-55 B

Part no.: 10.01.01.10502

Sealing ring for suction plate SPU

Size210
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]55 (Shore A)
FSTA G1/2-AG 50

Part no.: 10.01.02.00578

Spring plunger with both-way damping and height compensation

Suction cup connectionG1/2"-M
Vacuum connectionG3/8"-F
Spring stroke Z50 (mm)
Tightening torque (max)50 (Nm)
FLK G1/2-IG G1/2-AG

Part no.: 10.01.03.00175

Flexible suction cup mounting for adaptation to sloping surfaces

Thread G1G1/2"-F
Thread G2G1/2"-M
Operating temperature0 ... 70 °C
FLK G1/2-IG G1/2-AG V

Part no.: 10.01.03.00207

Flexible suction cup mounting for adaptation to sloping surfaces

Thread G1G1/2"-F
Thread G2G1/2"-M
Operating temperature0 ... 70 °C
Shape mounting elementsreinforced

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart