HT-SG A3 I 10 31 NPT3/8-AG AV VS
Part no.: 10.07.06.00598
Holder for suction cup
Industries: Automotive | Metal
| Connection 1 | Ball head 28.5 mm |
| Shape | integrated nozzle |
| Suction cup connection | NPT3/8-M |
| Product family | HT-SG-I |
| Additional function | Atmospheric ventilation |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 31 mm |
| B1 | 73 mm |
| B2 | 32 mm |
| D | 28.5 mm |
| G2 | NPT3/8-M |
| G4 | G1/8"-F |
| H | 24.5 mm |
| H1 | 56.8 mm |
| L | 45.5 mm |
| L1 | 90.05 mm |
| L2 | 67 mm |
| L3 | 13 mm |
| LG2 | 15 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Weight | 225.5 g |
| Product family | HT-SG-I |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation


