Schmalz

Ordering information

Clamps with extension SXT-CL-EXT are delivered as a ready-to-connect product.

Please try again later or contact your local contact person.

SXT-CL-EXT-A3-160-F25

Part no.: 10.07.13.00198

Swivel arm with extension to connect vacuum-components with round toolings

Industries: Automotive | Metal

Outside diameter D25 (mm)
Internal diameter d28.5 (mm)
Hole spacing X1160 (mm)
MaterialAluminum
Connection 1Ball head 28.5 mm
Product information
Design Data
Design image
Attribute Value
B 25  mm
D 25  mm
d 28.5  mm
H 57  mm
H1 53  mm
H2 19.5  mm
H3 23.5  mm
L 208.6  mm
L2 100  mm
X1 160  mm
Technical Data
Attribute Value
Material Aluminum
Shape Female
Weight 430  g
Product family SXT
CAD data

Live CAD-Model easy-to-use

After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.

Documentation

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart