Filter Discs FDDiameter: 16 to 55 mmFor suction cup type: FGA, FGMaterial: PEShow application areasView 9 products
Suction Cup Inserts SPI PEEKDiameter: 6 to 32 mmFor suction cup type: FGA, FGMaterial: PEEKShow application areasView 9 products
Suction Cup Covers SUDiameter: 25 to 360 mmUse in combination with suction cups and suction platesShow application areasView 15 products
Protection Covers PCDiameter: 125 to 400 mmProtection of suction cups and suction platesShow application areasView 8 products
Sealing Rings DR-MOS SIDiameter: 20/10 x 2 to 88/64 x 5 mmFor suction cup type: FGA, FGMaterial: SIShow application areasView 8 products
Suction Cup Inserts SPI (for SPB1)For bellow suction cups SPB1 ED-65Show application areasView 7 products
Stabilization Elements SPSEFor bellows suction cups SPB4Material: POMShow application areasView 2 products
Flow Restrictors SC-SWDimensions: 0.6 to 2.4 mmMaterial: PAAccessories for two part SC-050 and SC-065Show application areasView 7 products