VCBL-K2-HD 128x60x125 S-360-15 TV
Part no.: 10.01.12.05326
Vacuum block for Schmalz 2-circuit console
Shape | Heavy duty |
Dimension (LxW) | 128x60 |
Height H | 125 (mm) |
Arrangement | insertable 360°/15° |
Additional function vacuum block | Touch valve |
Design Data
Design Data

Attribute | Value |
---|---|
B | 128 mm |
B1 | 128 mm |
H | 125 mm |
H1 | 132 mm |
L | 60 mm |
L1 | 170 mm |
Documentation
Documentation