PROP-VENT 24V-DC DC
Part no.: 10.05.05.00104
Proportional valve
| Thread G1 | G1/8"-F |
| Voltage | 24V - DC |
| Current type | Direct current |
Design Data
Design Data
| Attribute | Value |
|---|---|
| G1 | G1/8"-F |
| G2 | G1/8"-F |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Weight | 0.4 kg |
Part no.: 10.05.05.00104
Proportional valve
| Thread G1 | G1/8"-F |
| Voltage | 24V - DC |
| Current type | Direct current |
| Attribute | Value |
|---|---|
| G1 | G1/8"-F |
| G2 | G1/8"-F |
| Attribute | Value |
|---|---|
| Weight | 0.4 kg |