NUT-STEI 23x13.3 M6-IG
Part no.: 25.09.06.00114
Nut for profile slot
Industries: Universal
| Length L | 23 (mm) |
| Width B | 13.3 (mm) |
| Height H | 7.5 (mm) |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Weight | 10.3 g |
Documentation
Documentation
Part no.: 25.09.06.00114
Nut for profile slot
Industries: Universal
| Length L | 23 (mm) |
| Width B | 13.3 (mm) |
| Height H | 7.5 (mm) |
| Attribute | Value |
|---|---|
| Weight | 10.3 g |