BCG 40 SI-HD-65 SC095
Part no.: 10.01.06.04847
Bellows suction cup (round) for high volumeflow with optimum adaption to uneven surfaces
| Size | 40 |
| Suction cup material | Silicone SI-HD |
| Material hardness [Shore A] | 65 (Shore A) |
| Number of folds | 1.5 |
| Material characteristics | FDA-compatible |
Design Data
Design Data
| Attribute | Value |
|---|---|
| d2 | 26 mm |
| Dk | 39.7 mm |
| Dmax(S) | 42 mm |
| Ds | 39.4 mm |
| H | 19.5 mm |
| Z (Stroke) | 6.5 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Nipple family | SC 095 |
| Number of folds | 1.5 |
| Suction cup material | Silicone SI-HD |
| Material hardness [Shore A] | 65 Shore A |
| Weight | 8 g |
Documentation
Documentation
