SU-FLGR 640x131 SU FXP-FMP
Part no.: 10.01.38.02859
Protective coating for large-area grippers - f imprint-free handling grip. - imprint-free handl wpieces
Industries: Universal
| Length L | 640 (mm) |
| Width B | 131 (mm) |
| Utilization design | Vacuum area gripping system FXP-FMP |
Design Data
Design Data
| Attribute | Value |
|---|---|
| L | 640 mm |
| B | 131 mm |
| H | 0.1 mm |
Documentation
Documentation
