- NEW
SAX 30 ED-85 G3/8-AG
Part no.: 10.01.19.00354
Bell suction cup (round) for best adaptation to strongly curved surfaces
Industries: Automotive | Metal
| Size | 30 |
| Suction cup material | Elastodur ED |
| Material hardness [Shore A] | 85 (Shore A) |
| Connection | G3/8"-M |
| Number of folds | 0 |
Design Data
Design Data
| Attribute | Value |
|---|---|
| dn | 6.1 mm |
| Dmax(S) | 35.2 mm |
| Ds | 31.7 mm |
| G1 | G3/8"-M |
| H | 26 mm |
| LG1 | 12 mm |
| SW1 | 22 mm |
| Z (Stroke) | 4.5 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Suction force (-600mbar) | 39 N |
| Lateral force | 38 N |
| Lateral force oily surface | 41 N |
| Volume | 3.2 cm³ |
| Workpiece radius min. (convex) | 18 mm |
| Size | 30 |
| Connection | G3/8"-M |
| Number of folds | 0 |
| Suction cup material | Elastodur ED |
| Material hardness [Shore A] | 85 Shore A |
| Weight | 29.5 g |
| Product family | SAX |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation






