SET SCHRAUBE FED-SCHE M8x45
Part no.: 10.07.13.00174
Assembly set for connecting 2 interlocking pipe tooling components
contains | SCHRAUBE |
and | FED-SCHE |
Thread G | M8 |
Length L | 45 (mm) |
Design Data
Design Data
Attribute | Value |
---|---|
Thread G | M8 |
L | 45 mm |
Technical Data
Technical Data
Attribute | Value |
---|---|
contains | SCHRAUBE |
and | FED-SCHE |
Product family | SXT |
Documentation
Documentation