Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Modular Manifold with of up to 16 SCPSi
Communication | IO-Link |
Number of ejectors | 4 |
Ejector type 1 | SCPSt 15 G02 NC |
Attribute | Value |
---|---|
B | 97.30 mm |
B1 | 124.70 mm |
B2 | 13.50 mm |
B3 | 109 mm |
B4 | 77 mm |
d | 6 mm |
G1 | G1/8"-F |
G2 | G1/4"-F |
G3 | M12x1-M |
G4 | M12x1-M |
G5 | M12x1-F |
H | 105 mm |
H2 | 88.50 mm |
H3 | 53.50 mm |
H4 | 22.50 mm |
L | 126.20 mm |
L1 | 160.20 mm |
L2 | 27 mm |
L3 | 18.50 mm |
L4 | 16 mm |
L5 | 27 mm |
X1 | 143.20 mm |
Y1 | 64 mm |
Attribute | Value |
---|---|
Communication | IO-Link |
Weight | 1.12 kg |
Ordering information: SCTSi-IOL 4
The SCTSi IO-Link compact terminal is supplied as a ready-to-connect product (without connection cable).
Available spare parts: Ejector wearing parts kit
Available accessories: Connection cable