BUEG-GRIF 504x86x50 JU-F
Part no.: 11.01.43.00211
U-handle
Design Data
Design Data
Attribute | Value |
---|---|
L | 504 mm |
B | 86 mm |
H | 50 mm |
Technical Data
Technical Data
Attribute | Value |
---|---|
Category | Operating unit |
Part no.: 11.01.43.00211
U-handle
Attribute | Value |
---|---|
L | 504 mm |
B | 86 mm |
H | 50 mm |
Attribute | Value |
---|---|
Category | Operating unit |