Accessories Composite Grippers SCG
Compact and secure connection of the compressed air hose with angled plug-in screw union
Swivelling angle screw connection enables simple alignment
Exhaust air silencer reduces noise development, especially when used close to personnel
Design
Design
- Plug-in screw union in swiveling angular design for external hose diameter 6 mm
- Silencer with G3/8” male thread
Technical Data
Technical Data
- For SCG composite gripper
- Suction rate: 270 l/min to 650 l/min
- Diameter of suction area: 40 mm and 60 mm
- Material of suction area: POM
Documentation
Documentation
The matching documentation for this product is available in this section.
| Documents | Language |
|---|---|
| English |
1 - 1 from 1 results