Schmalz

Please try again later or contact your local contact person.

  • NEW

BCG 30 HT1-ESD-60 SC085

Part no.: 10.01.06.06235

Bellows suction cup (round) for high volumeflow with optimum adaption to uneven surfaces

Size30
Suction cup materialHigh temperature material HT1-ESD
Material hardness [Shore A]60 (Shore A)
Number of folds1.5
Design Data
Design image
Attribute Value
d2 20  mm
Dk 24,8  mm
Dmax(S) 32,5  mm
Ds 29,5  mm
H 16,8  mm
Z (Stroke) 5,5  mm
Technical Data
Attribute Value
Nipple family SC 085
Number of folds 1,5
Suction cup material High temperature material HT1-ESD
Material hardness [Shore A] 60  Shore A
Weight 3,5  g
CAD data

Live CAD-Model easy-to-use

After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart