Schmalz

Accessories EVE-TR

Filter results

Max. vacuum

1 - 6 from 6 results

VBV -850...0 G3/8-AG EVE 4-8

Part no.: 10.03.01.00107

Vacuum valve for limiting the maximum vacuum pressure

Outside diameter D23 (mm)
Max. vacuum-850 (mbar)
Thread G1G3/8"-M
Length L45 (mm)
Utilization designPump EVE
Size4-8
VBV -950...0 G1-AG EVE 10-40

Part no.: 10.03.01.00136

Vacuum valve for limiting the maximum vacuum pressure

Outside diameter D46 (mm)
Max. vacuum-950 (mbar)
Thread G1G1"-M
Length L53.5 (mm)
Utilization designPump EVE
Size10-40
VBV -950...0 G1-1/4-AG EVE 60-140

Part no.: 10.03.01.00153

Vacuum valve for limiting the maximum vacuum pressure

Outside diameter D58 (mm)
Max. vacuum-950 (mbar)
Thread G1G1-1/4"-M
Length L72 (mm)
Utilization designPump EVE
Size60-140
ZUB EVE-TR 10-140, Presse mit Fett

Part no.: 10.03.01.00540

Accessories

Utilization designPump EVE-TR
DRUC-KUPP D27 G1/4-IG NW7.2

Part no.: 10.08.01.00018

Pressure coupling

Outside diameter D27 (mm)
Thread G1G1/4"-F
Length L43 (mm)
DRUC-KUPP D27 G1/4-AG NW7.2

Part no.: 10.08.01.00020

Pressure coupling

Outside diameter D27 (mm)
Thread G1G1/4"-M
Length L34 (mm)

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart