Schmalz

Bellows Suction Cups SAB HT2 (1.5 Folds)

Suction area (Ø) from 22 mm to 80 mm

Go directly to the products

Silicone-free special material HT2 is free of LABS and temperature resistant up to 250 °C

Large, structured inner support prevents deep drawing and withstands the highest lateral forces

Soft, flexible sealing lip seals optimally, even on slight unevenness

1.5 folds adapt optimally to curved workpieces and offer very good damping

Design
  • Robust and wear-resistant bellows suction cup SAB made of HT2 with 1.5 folds and special inner support
  • Connection nipple vulcanized to elastomer part (for very high strength)
Technical Data
  • Diameter: 22 to 80 mm
  • Material: HT2
  • Connection nipple vulcanized to elastomer part
Industries
  • Automotive
  • Metal
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Thread G1
Size
Number of folds
Suction cup material
Product family
Height H
Spring stroke Z
Industry sector

1 - 10 from 18 results

SAB 22 HT2-65 G1/4-IG

Part no.: 10.01.06.02419

Bellows suction cup (round) for handling hot workpieces

Size22
Suction cup materialHigh temperature material HT2
Material hardness [Shore A]65 (Shore A)
Temperature resistance200 (°C)
Nipple materialAluminum
ConnectionG1/4-IG
Number of folds1.5
SAB 22 HT2-65 G1/4-AG

Part no.: 10.01.06.02420

Bellows suction cup (round) for handling hot workpieces

Size22
Suction cup materialHigh temperature material HT2
Material hardness [Shore A]65 (Shore A)
Temperature resistance200 (°C)
Nipple materialAluminum
ConnectionG1/4-AG
Number of folds1.5
SAB 30 HT2-65 G1/4-IG

Part no.: 10.01.06.02423

Bellows suction cup (round) for handling hot workpieces

Size30
Suction cup materialHigh temperature material HT2
Material hardness [Shore A]65 (Shore A)
Temperature resistance200 (°C)
Nipple materialAluminum
ConnectionG1/4-IG
Number of folds1.5
SAB 30 HT2-65 G1/4-AG

Part no.: 10.01.06.02424

Bellows suction cup (round) for handling hot workpieces

Size30
Suction cup materialHigh temperature material HT2
Material hardness [Shore A]65 (Shore A)
Temperature resistance200 (°C)
Nipple materialAluminum
ConnectionG1/4-AG
Number of folds1.5
SAB 30 HT2-65 G3/8-IG

Part no.: 10.01.06.02425

Bellows suction cup (round) for handling hot workpieces

Size30
Suction cup materialHigh temperature material HT2
Material hardness [Shore A]65 (Shore A)
Temperature resistance200 (°C)
Nipple materialNickel plated
ConnectionG3/8-IG
Number of folds1.5
SAB 40 HT2-65 G1/4-IG

Part no.: 10.01.06.02427

Bellows suction cup (round) for handling hot workpieces

Size40
Suction cup materialHigh temperature material HT2
Material hardness [Shore A]65 (Shore A)
Temperature resistance200 (°C)
Nipple materialAluminum
ConnectionG1/4-IG
Number of folds1.5
SAB 40 HT2-65 G1/4-AG

Part no.: 10.01.06.02428

Bellows suction cup (round) for handling hot workpieces

Size40
Suction cup materialHigh temperature material HT2
Material hardness [Shore A]65 (Shore A)
Temperature resistance200 (°C)
Nipple materialAluminum
ConnectionG1/4-AG
Number of folds1.5
SAB 40 HT2-65 G3/8-IG

Part no.: 10.01.06.02429

Bellows suction cup (round) for handling hot workpieces

Size40
Suction cup materialHigh temperature material HT2
Material hardness [Shore A]65 (Shore A)
Temperature resistance200 (°C)
Nipple materialNickel plated
ConnectionG3/8-IG
Number of folds1.5
SAB 80 HT2-65 G3/8-IG

Part no.: 10.01.06.03318

Bellows suction cup (round) for handling hot workpieces

Size80
Suction cup materialHigh temperature material HT2
Material hardness [Shore A]65 (Shore A)
Temperature resistance200 (°C)
Nipple materialAluminum
ConnectionG3/8-IG
Number of folds1.5
SAB 60 HT2-65 G3/8-IG

Part no.: 10.01.06.03354

Bellows suction cup (round) for handling hot workpieces

Size60
Suction cup materialHigh temperature material HT2
Material hardness [Shore A]65 (Shore A)
Temperature resistance200 (°C)
Nipple materialAluminum
ConnectionG3/8-IG
Number of folds1.5

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart