GK 88x32x30 JU-F
Part no.: 11.01.40.00007
Basic body
Design Data
Design Data
| Attribute | Value |
|---|---|
| L | 88 mm |
| B | 32 mm |
| H | 30 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Category | Operating unit |
Part no.: 11.01.40.00007
Basic body
| Attribute | Value |
|---|---|
| L | 88 mm |
| B | 32 mm |
| H | 30 mm |
| Attribute | Value |
|---|---|
| Category | Operating unit |