BE-50-JU-F
Part no.: 11.01.43.00159
Operating unit for vacuum tube Jumbo
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 136 mm |
| H | 302,5 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Lift capacity | 50 kg |
| Category | Operating unit |
Documentation
Documentation
