BE-50-F-EVE-ER
Part no.: 11.01.43.00450
Operating unit for vacuum tube
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 121 mm |
| H | 263 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Lift capacity | 50 kg |
| Category | Operating unit |
Documentation
Documentation
Part no.: 11.01.43.00450
Operating unit for vacuum tube
| Attribute | Value |
|---|---|
| B | 121 mm |
| H | 263 mm |
| Attribute | Value |
|---|---|
| Lift capacity | 50 kg |
| Category | Operating unit |