ST G3/4-AG 25 MS-V
Part no.: 10.08.03.00223
Hose sleeve
| Thread G1 | G3/4"-M |
| Hose inner diameter (recom.) d | 25 (mm) |
| Length L | 6 (mm) |
| Material | Brass |
| Surface | nickel plated |
| Nominal diameter dn | 20 (mm) |
Documentation
Documentation
Part no.: 10.08.03.00223
Hose sleeve
| Thread G1 | G3/4"-M |
| Hose inner diameter (recom.) d | 25 (mm) |
| Length L | 6 (mm) |
| Material | Brass |
| Surface | nickel plated |
| Nominal diameter dn | 20 (mm) |