V-RING 90x6 V-90 A NBR
Part no.: 10.07.08.00693
V-ring
| Internal diameter d | 90 (mm) |
| Length L | 6 (mm) |
| Type | V-90 A |
| Material | Nitrile rubber NBR |
Documentation
Documentation
Part no.: 10.07.08.00693
V-ring
| Internal diameter d | 90 (mm) |
| Length L | 6 (mm) |
| Type | V-90 A |
| Material | Nitrile rubber NBR |