V-RING 108x7 V-108-A NBR
Part no.: 10.07.08.00694
V-ring
| Internal diameter d | 108 (mm) |
| Length L | 7 (mm) |
| Type | V-108-A |
| Material | Nitrile rubber NBR |
Documentation
Documentation
Part no.: 10.07.08.00694
V-ring
| Internal diameter d | 108 (mm) |
| Length L | 7 (mm) |
| Type | V-108-A |
| Material | Nitrile rubber NBR |