VCBL-S6 130x30x75 S-360-15 TV
Part no.: 10.01.12.04459
Vacuum block for SCM/Morbidelli console - Type 6
| Dimension (LxW) | 130x30 |
| Height H | 75 (mm) |
| Arrangement | insertable 360°/15° |
| Additional function vacuum block | Touch valve |
| Applications | For machine tables Flexmatic, Start and Pilot further accessories are required |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 30 mm |
| B1 | 144 mm |
| H | 75 mm |
| H1 | 112,5 mm |
| H2 | 42 mm |
| L | 130 mm |
| L1 | 148,5 mm |
| L2 | 104 mm |
| R1 | 55 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Applications | For machine tables Flexmatic, Start and Pilot further accessories are required |
Documentation
Documentation








