ROHR 40x3x90 VC-SYS
Part no.: 10.01.27.00471
Pipe (machined)
| Utilization design | Vacuum clamping system |
| Outside diameter D | 40 (mm) |
| Length L | 90 (mm) |
| Size | Schauglas |
Design Data
Design Data
| Attribute | Value |
|---|---|
| L | 90 mm |
Documentation
Documentation
Part no.: 10.01.27.00471
Pipe (machined)
| Utilization design | Vacuum clamping system |
| Outside diameter D | 40 (mm) |
| Length L | 90 (mm) |
| Size | Schauglas |
| Attribute | Value |
|---|---|
| L | 90 mm |