SIEB-EINS 36x 50 VOC
Part no.: 10.01.27.01621
Screen insert
| Utilization design | Vacuum Operation Center |
| Outside diameter D | 36 (mm) |
| Length L | 50 (mm) |
| Size | 65M-0,3 |
Design Data
Design Data
| Attribute | Value |
|---|---|
| L | 50 mm |
Part no.: 10.01.27.01621
Screen insert
| Utilization design | Vacuum Operation Center |
| Outside diameter D | 36 (mm) |
| Length L | 50 (mm) |
| Size | 65M-0,3 |
| Attribute | Value |
|---|---|
| L | 50 mm |