SIEB-EINS 18x 32 VAGG
Part no.: 10.01.27.01993
Screen insert
| Utilization design | Vacuum unit |
| Outside diameter D | 18 (mm) |
| Length L | 32 (mm) |
| Size | 62 M-0,3 |
Design Data
Design Data
| Attribute | Value |
|---|---|
| L | 32 mm |
Documentation
Documentation
Part no.: 10.01.27.01993
Screen insert
| Utilization design | Vacuum unit |
| Outside diameter D | 18 (mm) |
| Length L | 32 (mm) |
| Size | 62 M-0,3 |
| Attribute | Value |
|---|---|
| L | 32 mm |