FILT-EINS 77x90 PE WAS-ABS
Part no.: 10.07.01.00310
Filter insert (round)
| Utilization design | Water separator |
| Outside diameter D | 77.2 (mm) |
| Length L | 90 (mm) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| L | 90 mm |
Part no.: 10.07.01.00310
Filter insert (round)
| Utilization design | Water separator |
| Outside diameter D | 77.2 (mm) |
| Length L | 90 (mm) |
| Attribute | Value |
|---|---|
| L | 90 mm |