VTR-SL 4x RST60
Part no.: 10.01.10.03196
Vacuum distributor with hose connector
| Number of connections | 4 |
| Connection | Tube end Ø60 |
| Length L | 439 (mm) |
| Width B | 100 (mm) |
| Height H | 156 (mm) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 100 mm |
| H | 156 mm |
| L | 439 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Number of connections | 4 |
| Connection | Tube end Ø60 |
Documentation
Documentation
