MASK-FOL-3000x40x0.19-9.5-FMHD
Part no.: 10.01.40.00108
Front foil
| Length L | 3000 (mm) |
| Width B | 40 (mm) |
| Height H | 0.19 (mm) |
| Internal diameter d | 9.5 (mm) |
| Utilization design | Vacuum area gripping system FMHD |
Documentation
Documentation
Part no.: 10.01.40.00108
Front foil
| Length L | 3000 (mm) |
| Width B | 40 (mm) |
| Height H | 0.19 (mm) |
| Internal diameter d | 9.5 (mm) |
| Utilization design | Vacuum area gripping system FMHD |