DI-PL 375.5 5R18 LL-12x5 O10 PZ4
Part no.: 10.01.46.00133
Sealing plate for area gripper FEL
| Length L | 375.5 (mm) |
| Width B | 128 (mm) |
| Height H | 10 (mm) |
| Material type | Schaum Offen, Höhe 10 mm |
| Additional function area gripper | Adhesive tape on one side |
| Utilization design | Vacuum area gripping system |
Documentation
Documentation
