RFBP 120 120 BA O10
Part no.: 10.01.45.00086
Large-area vacuum gripping system in lightweight design RFBP
| Length L | 120 (mm) |
| Width B | 120 (mm) |
| Connection | Bayonet connection |
| Material type | Schaum Offen, Höhe 10 mm |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 120 mm |
| H | 44 mm |
| L | 120 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Connection | Bayonet connection |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation



