KAPP 30x3 PXT 8-D30-I
Part no.: 25.09.06.00129
Cap (round)
| Utilization design | Modular gripper system |
| Length L | 3 (mm) |
| Outside diameter D | 30 (mm) |
| Connection 1 | Profil 8D30-I |
Design Data
Design Data
| Attribute | Value |
|---|---|
| D | 30 mm |
| L | 3 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Material | Polyamide |
| Weight | 3 g |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation
