NUT-STEI 20x20 M6-IG 10
Part no.: 25.09.06.00036
Nut for profile slot
| Width B | 20 (mm) |
| Height H | 5 (mm) |
| Material | Steel |
| Length L | 20 (mm) |
| Thread G1 | M6-F |
| Shape mounting elements | With step |
| Surface | galvanised |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 20 mm |
| B2 | 10 mm |
| G1 | M6-F |
| H | 5 mm |
| L | 20 mm |
| LG1 | 6,5 mm |
Documentation
Documentation
