HTS-A2 SNG AP/AE OP
Part no.: 10.01.29.00622
Holder system
| Pressure range (operating pressure) [bar] | bar |
| Length L | 38 (mm) |
| Width B | 15 (mm) |
| Height H | 9.4 (mm) |
| Utilization design | Needle gripper |
| Size | AP/AE |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 15 mm |
| d | 5,5 mm |
| D | 19 mm |
| H | 9,4 mm |
| H1 | 37,3 mm |
| H2 | 5,5 mm |
| L | 38 mm |
| X1 | 29 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Weight | 32,6 g |
Documentation
Documentation
