SET SCPM MOUNT1
Part no.: 10.02.02.05805
Mounting set
| Thread G1 | M4-M |
| Length L | 50 (mm) |
| Utilization design | SCPM |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 14 mm |
| G1 | M4-M |
| H | 7 mm |
| L | 50 mm |
| L2 | 36 mm |
Documentation
Documentation
Part no.: 10.02.02.05805
Mounting set
| Thread G1 | M4-M |
| Length L | 50 (mm) |
| Utilization design | SCPM |
| Attribute | Value |
|---|---|
| B | 14 mm |
| G1 | M4-M |
| H | 7 mm |
| L | 50 mm |
| L2 | 36 mm |