ASK B-M8-6 5000 K-6P
Part no.: 21.04.05.00255
Connection cable
| Electrical connection | Fem connect M8, 6 pol |
| Cable length | 5000 (mm) |
| Connection 2 | Cable, 6-pole |
| Material hose | PUR cable |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Electrical connection | Fem connect M8, 6 pol |
| Connection 2 | Cable, 6-pole |
| Material hose | PUR cable |
Documentation
Documentation
