ASK WB-M8-6 2000 S-M12-5
Part no.: 21.04.05.00489
Connection cable
| Electrical connection | |
| Cable length | 2000 (mm) |
| Connection 2 | Plug M12, 5-pole |
| Material hose | PUR cable |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Electrical connection | |
| Connection 2 | Plug M12, 5-pole |
| Material hose | PUR cable |
Documentation
Documentation

