SD 66.7x24.4x24.5 RECBi
Part no.: 10.02.03.00441
Silencer for vacuum generators
| Utilization design | Pneumatic vacuum generators RECBi |
| Length L | 66.7 (mm) |
| Width B | 24.4 (mm) |
| Height H | 24.5 (mm) |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Sound pressure level suction | 69 dB(A) |
| Sound pressure level free | 74 dB(A) |
Documentation
Documentation
