- NEW
- EFFICIENT
VH-OG Start 100 100
Part no.: 10.01.55.00017
Vacuum unit with vacuum pump and accumulator
| Shape | Start |
| Design vacuum generator | Oil-lubricated pump EVE-OG |
| Suction rate (max.) | 100 (m³/h) |
| Reservoir volume | 100 (l) |
| Width B | 623 (mm) |
| Height H | 862 (mm) |
| Max. vacuum | -980 (mbar) |
| with | Filter |
| Voltage at 50 Hz | D230 V / Y400 V ±10 % |
Design Data
Design Data
| Attribute | Value |
|---|---|
| L | 823 mm |
| B | 623 mm |
| H | 862 mm |
| D | 38 mm |
| with | Filter |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Suction rate (max.) | 100 m³/h |
| Reservoir volume | 100 l |
| Max. vacuum | -980 mbar |
| Voltage at 50 Hz | D230 V / Y400 V ±10 % |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation









