SDC2 30 PU 30/60 N042
Part no.: 10.01.06.03366
Bellows suction cup (round) structured and rough workpiece surfaces
| Size | 30 |
| Suction cup material | Polyurethane PU |
| Material hardness [Shore A] | 30 (Shore A) |
| Material hardness | 60 (Shore A) |
| Number of folds | 2.5 |
Design Data
Design Data
| Attribute | Value |
|---|---|
| d2 | 14,4 mm |
| D1 | 25,5 mm |
| Dk | 16,5 mm |
| Dmax(S) | 32 mm |
| Ds | 28 mm |
| H | 21,3 mm |
| H3 | 8,6 mm |
| d | 5 mm |
| d1 | 7,2 mm |
| H2 | 4,5 mm |
| Z (Stroke) | 10,5 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Size | 30 |
| Suction cup material | Polyurethane PU |
| Material hardness [Shore A] | 30 Shore A |
| Material hardness | 60 Shore A |
| Number of folds | 2,5 |
| Suction force (-600mbar) | 9,8 N |
| Pull-off force | 22,5 N |
| Workpiece radius min. (convex) | 12,5 mm |
| Temperature resistance | 55 °C |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation
