SA-NIP N043 G1/4-AG DN500
Part no.: 10.01.06.03371
Suction cup connection nipple
| Nipple family | N 043 |
| Thread G1 | G1/4-AG |
| Length L1 | 22 (mm) |
| Fitting length | 6 (mm) |
| Nominal diameter dn | 5 (mm) |
| Material | Aluminum |
Design Data
Design Data
| Attribute | Value |
|---|---|
| G1 | G1/4-AG |
| L1 | 22 mm |
| Fitting length | 6 mm |
| dn | 5 mm |
| G1 | G1/4"-M |
| L | 6 mm |
| L2 | 6 mm |
| L3 | 1 mm |
| D2 | 10 mm |
| D | 11 mm |
| SW1 | 19 mm |
| LG1 | 9 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Nipple family | N 043 |
| Material | Aluminum |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation
