SA-NIP N049 G1/8-IG DN300
Part no.: 10.01.06.04451
Suction cup connection nipple
| Nipple family | N 049 |
| Thread G1 | G1/8"-F |
| Length L1 | 21 (mm) |
| Fitting length | 12 (mm) |
| Nominal diameter dn | 3 (mm) |
| Material | Aluminum |
Design Data
Design Data
| Attribute | Value |
|---|---|
| dn | 3 mm |
| D | 7,4 mm |
| G1 | G1/8"-F |
| L | 12 mm |
| L1 | 21 mm |
| L2 | 9 mm |
| LG1 | 8 mm |
| SW1 | 14 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Nipple family | N 049 |
| Material | Aluminum |
Documentation
Documentation
