SA-NIP N062 M5-AG DN250
Part no.: 10.01.06.05668
Suction cup connection nipple
| Nipple family | N062 |
| Thread G1 | M5-M |
| Length L1 | 15.9 (mm) |
| Fitting length | 5 (mm) |
| Nominal diameter dn | 2.5 (mm) |
| Material | Aluminum |
Design Data
Design Data
| Attribute | Value |
|---|---|
| dn | 2,5 mm |
| D | 5,5 mm |
| D2 | 4,7 mm |
| G1 | M5-M |
| L | 5 mm |
| L1 | 15,9 mm |
| L2 | 3,9 mm |
| L3 | 2 mm |
| LG1 | 5 mm |
| SW1 | 7 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Nipple family | N062 |
| Material | Aluminum |
| Weight | 1 g |
Documentation
Documentation
